??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22120.0485 Index Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Index Plungers with hexagon collar, stainless steel
Bill of material
22120.0485 Index Plunger
BESTNR
Ref. No.
22120.0485
MAT
Material
Stainless steel
POS
Position
mm
D1
-0.02/-0.04
5 mm
D2
Diameter
M10 x 1.0
D3
Diameter
21 mm
L1
Length
45.0 mm
L2
Length
5 mm
L3
Length
17 mm
L4
Length
5 mm
L6
Length
15 mm
SW
width across flats
12 mm
F1
Spring load
6.0 N
F2
Spring load
14 N
G
Weight
39 g
Embedded user actions